SKF ConCentra roller bearing units
Cost-efficient operation
Designed for reliable operation, SKF ConCentra roller bearing units offer a cost-effective alternative to conventional bearing and housing arrangements.For conveyor applications and others with heavy loads, shock loads, contaminants, and a low maintenance priority, the units offer a proven, reliable, minimal-maintenance solution.
Tight centric fit on commercial shafts
SKF ConCentra roller bearing units fit tightly enough to help extend service life, with no fretting damage to the shaft, and no need to cut the bearings from the shaft.Pre-greased, sealed and ready-to-mount
SKF ConCentra roller bearings are mounted roller bearings, pre-greased and sealed in a plummer block housing.Designed to tolerate shaft deflection and misalignment
Based on industry-leading SKF Explorer spherical roller bearing technology, SKF ConCentra roller bearing units deliver reliable, trouble-free operation. Calibrated for correct clearance, the units are easy to install and enable commercial shafting capabilities to cut machining costs and demands.- Reduced operating costs
- Trouble- and contamination-free mounting
- Reduced vibration and fretting
- Longer service life
- Minimal maintenance
- Higher operational reliability
- Condition monitoring adaptable