SKF Sealed Energy Efficient deep groove ball bearing
SKF offers a new sealed deep groove ball bearing line which offers 30% lower friction while maintaining high seal ability

Features
• New low modulus NBR material
• Optimized internal geometry
• High speed polymer cage
• Low friction seal for harsh environments
• Long life grease for high speed applications
• Optimized grease filling
Value for the customer
• 30% friction reduction compared to
the SKF Explorer bearing range
• High seal ability
• High speed capabilities
• Reduced running temperature
• Increased service life
• Solution can be tailored for internal
clearances
• Improved application efficiency
• Full range available up to 52 mm OD
• Suitable for harsh environments
Typical application conditions
Optimized for light and medium loaded
applications.
Most significant friction torque reduction
and longer service life for the following
conditions:
• Load ratio C/P ≥ 8
• Speed ≥ 1000 rpm
• Operating temperature – 40°C to 100°C