HDS seals for metals
High performance and low lubrication costs

The elastomeric outside diameter provides good protection of the housing bore and reduces the risk of damage during installation or removal. The springless lip seal's ability to retain grease means increased performance and reduced operational costs. By pumping contaminants away from the lip, it also helps seal life and preserves the condition of lubricant and bearing.