Axlebox bearing monitoring and bogie hunting safety system

The SKF IMx-R systems can improve safety and train operation reliability, by allowing not only the fulfillment of high speed train TSI directive, but also the requirements defined on the EN15437-2 for on-board continuous temperature monitoring according to detect failures in axlebox bearings.
Further more the IMx-R system apart from temperature monitoring of journal bearing, can integrate signals from vibration measurement for frequencies analysis to detect incipient bearings damage so that the train better program their maintenance according the next suitable workshop operation plan.