CAD downloads

1. Find by designaton (part number)

If you already know which product you want, simply enter its part number below and click Search.

2. Find by product type and dimensions

Select one of the product groups below, add your product specifications and download your CAD model.

More information about downloading CADs

  1. Go to the appropriate product table (see links above) and navigate to the product you need by selecting design and variant, designation (part number), and/or shaft diameter.
    Some products require that you configure the product before a CAD model can be downloaded. An example of this is a housing where you choose the bearing, the seal(s) and possibly other components. 
  2. When you find the product you need, click on the 'CAD model' button. (You can only click this button after you have selected the product specifications.)
  3. Select the CAD format you want in the drop down menu. You can make a selection of various native 3D, neutral 3D and 2D formats. Please read the detailed instructions for additional information about formats.
  4. Click Download.

If you cannot find what you need

If you do not find a certain product, or are interested in a customized solution, please contact your local SKF representative, SKF office, or use the Contact us form.

Note: Dimensions that are not specified in the product table should not be measured on the drawing as base for the dimensioning of adjacent components.


Every care has been taken to ensure the accuracy of the drawings but no liability can be accepted for any loss or damage whether direct, indirect or consequential arising out of the use of the drawings.
SKF logo