New sealed SKF single row angular contact ball bearings now available

2013 October 11, 10:00 CEST
Gothenburg, 11 October, 2013: SKF has announced that they have developed a new sealed single row angular contact ball bearing suitable for applications in many industries - where reliability, long service life and reduced life cycle cost are essential - ranging from pumps and compressors to gearboxes, elevators and electric motors.
The new bearing features two non-contact steel reinforced NBR (Nitrile Butadiene Rubber) seals, and a high performance, long lasting polyurea (GXN) grease as standard.
Sealed SKF single row angular contact ball bearings are dimensionally interchangeable with and have the same high load carrying capability as open bearings.
The non-contact seal lip design forms an extremely narrow gap between the seal lip and its counterface on the bearing inner ring to exclude contaminants and retain grease, even in applications with vertical shafts.
And because they are non-contacting, the seals do not generate frictional heat, which enables the bearings to operate at the same high speeds as open bearings. Cooler operating temperatures also extend the service life of the lubricant.
In comparison tests, sealed SKF single row angular contact ball bearings operated with 30% lower peak temperatures and 20% lower steady-state temperatures than same-size bearings with contact seals (values based on °C).
Sealed SKF single row angular contact ball bearings in the 72 series range from 15 to 55 mm bore. Bearings in the 73 series range from 12 to 50 mm bore. As standard, they are available as non-matchable bearings for single use, however they can also be offered as universally matchable bearings in 3 clearance and preload classes.
Aktiebolaget SKF
(publ)
For further information, please contact:
Press Relations:Monique Turner, +1 267 436 6836, +1 215 801 8722, Monique.Turner@skf.com
SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2012 were SEK 64,575 million and the number of employees was 46,775. www.skf.com
® SKF is a registered trademark of the SKF Group.
™ BeyondZero is a trademark of the SKF Group.
Download press kit
- New sealed SKF single row angular contact ball bearings now available 0901d196802c0026(27.6 KB) preview