New wheel-end seal from SKF offers extreme performance

  • Story

    2018 February 02, 11:00 CET

    SKF's new Scotseal X-Treme wheel-end seal for trucks and trailers offers superior reliability and high temperature performance, as well as a market leading 5-year/500,000 mile warranty on trucks and 7 years on trailers.

    Gothenburg, Sweden, 2 February 2018: Truck and trailer operators can now dramatically reduce the risk of premature wheel-end failures, as well as the high costs associated with unplanned downtime and vehicle recovery, by changing to a new wheel-end seal design from SKF.

    Scotseal X-Treme is the latest addition to SKF's well established line of wheel-end seals for drive, steer and trailer axles: Scotseal Classic, Scotseal Long Life, Scotseal Pro and Scotseal Plus XL. It offers the vehicle service market and OE truck and trailer manufacturers reliability and long life in the harshest of operating conditions.

    Scotseal X-Treme offers an extension of the current 3-year full parts and labour warranty provided by Scotseal Plus XL to a new market-leading 5 years for truck and 7 years for trailer applications for the new product under the SKF Trouble Free Operation coverage plans TFO 5 and TFO7 respectively. SKF has been able to offer this generous guarantee thanks to new design features that include optimised primary and axial lip profiles, new metal unitiser geometry and the use of an upgraded HNBR lip material which enhances the performance of SKF’s unique “wave” lip design. Collectively, these new features deliver unrivalled under-lip temperatures, lower running friction, improved contamination exclusion and longer seal life.

    With a wheel-end seal replacement and hub relube taking around two hours, vehicle downtime costs can quickly soar. Thanks to its innovative new seal design, Scotseal X-Treme has the potential to cut unscheduled downtime events by half and could drastically reduce wheel-end failure events due to seal problems. The new seal is also designed to cope with the higher temperatures generated by braking systems that are compliant with new ‘shorter stopping distance’ legislation.

    Scotseal X-Treme will be available for most standard axle types by the beginning of 2018 in a variety of sizes.

    Note to editors: Our Scotseal X-Treme heavy duty wheel end seal is a finalist in the prestigious 2018 Automotive News PACE Awards.

    Aktiebolaget SKF
       (publ)

    For further information, please contact:
    Press Relations: Jamie Smith, +46 706-27 14 79; jamie.smith@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2016 were SEK 72 787 million and the number of employees was 44 868. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (2.7 MB)

SKF logo