PFP

PFP
With the electrical foot switches, direct current actuators can be operated. The large-size buttons enable an easy and precise control of the actuators. Depending on the plug the foot switches can be used on different control units.

Features and Benefits

  • Easy and precise
  • Ergonomic design
  • Different plug options
Technical data:
Operating power
pneumatic
Max. operating channels
1
Type of protection
IP 21

Technical datasheet


operating manual

SKF logo