EHA-1

EHA-1
The EHA-1 hand switches serve for operating max 2 actuators MAX6 and MCU. With the push buttons filed on the front panel, the movements of the actuators can be controlled easily and precisely. There is also an infra-red version for more flexibility in remote operation.
Technical data:
Operating power
85/50 V DC/mA
Max. operating channels
2
Type of protection
IP X7

Technical datasheet


operating manual

SKF logo