Thrust ball bearings, double direction

PrintExport as PDF
  • Product table filter
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Height:
    Exact :
     ≤ H ≤ 
    H =
    Height bearing including seat washer:
    Exact :
     ≤ H1 ≤ 
    H1 =
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratings Designations
    dynamicstatic Reference speedLimiting speed BearingSeat washer
dDHH1CC0Pu     
mmkNkNr/min 
            
35
100
72
 
124
240
9
1600
2200
 
52409
 
40
95
64.7
70
81.9
170
6.3
1700
2400
 
54310
U 310
45
120
87
 
195
400
14.6
1300
1800
 
52411
 
50
110
70.7
78
101
224
8.3
1500
2200
 
54312
U 312
65
140
86.1
95
159
390
13.7
1300
1800
 
54316
U 316
130
215
89
 
238
800
22
950
1300
 
52230 M
 
100
170
68
 
127
390
11.8
1200
1700
 
52224
 
50
130
93
 
199
430
16
1200
1700
 
52412 M
 
95
160
67
 
125
365
11.6
1300
1800
 
52222
 
55
250
107
 
234
550
19.3
800
1100
 
52414 M
 
30
68
38.6
44
44.2
96.5
3.6
2800
3800
 
54208
U 208
120
200
81
 
190
620
17.6
1000
1400
 
52228
 
80
210
159.9
176
371
1060
31.5
700
950
 
54420 M
U 420
35
100
78.9
86
124
240
9
1500
2000
 
54409
U 409
35
73
39.6
45
39
86.5
3.2
2600
3600
 
54209
U 209
150
250
98
 
302
1120
28.5
800
1100
 
52236 M
 
45
90
49.6
55
58.5
134
4.9
2200
3000
 
54211
U 211
40
110
83.2
92
148
305
11.4
1400
1900
 
54410
U 410
60
135
79
 
163
390
14
1300
1800
 
52315
 
65
140
79
 
159
390
13.7
1300
1800
 
52316
 
55
115
64
 
106
240
8.8
1600
2200
 
52313
 
55
125
72
 
135
320
11.8
1400
2000
 
52314
 
65
170
128.5
140
307
750
25
850
1200
 
54416 M
U 416
25
80
59
 
76.1
137
5.1
2000
2800
 
52407
 
30
90
65
 
95.6
183
6.8
1800
2400
 
52408
 
20
70
52
 
70.2
122
4.5
2200
3200
 
52406
 
30
78
54.1
59
61.8
122
4.5
2200
3000
 
54308
U 308

SKF logo