Thrust ball bearings, single direction

PrintExport as PDF
  • Product table filter
    (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Height:
    Exact :
     ≤ H ≤ 
    H =
    Height bearing including seat washer:
    Exact :
     ≤ H1 ≤ 
    H1 =
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratings Designations
    dynamicstatic Reference speedLimiting speed BearingSeat washer
dDHH1CC0Pu     
mmkNkNr/min 
            
1380
1535
130
 
1330
16300
156
240
340
 
BD1B 351890 A
 
75
160
69
75
251
610
20.8
1300
1800
 
53415 M
U 415
600
650
38
 
212
1800
26.5
800
1100
 
510/600 F
 
420
500
48
 
265
1700
30
850
1200
 
59184 F
 
460
500
30
 
130
950
17.6
1100
1500
 
51092 F
 
420
580
130
 
884
5500
90
430
600
 
51284 F
 
1000
1180
109
 
923
9150
102
320
430
 
591/1000 M
 
710
845
85
 
676
5400
72
450
630
 
591/710 JR
 
480
580
60
 
242
1460
25.5
670
950
 
59196 F
 
1120
1320
160
 
1530
16300
173
220
320
 
511/1120 F
 
400
440
30
 
124
830
16.3
1100
1600
 
51080 F
 
140
280
112
 
520
1730
44
700
1000
 
51428 M
 
480
650
135
 
995
6550
102
400
560
 
51296 F
 
440
480
30
 
127
915
17
1100
1500
 
51088 F
 
1400
1630
180
 
1820
22000
208
180
260
 
511/1400 F
 
710
780
53
 
358
2850
39
600
850
 
510/710 F
 
70
150
63.6
69
234
550
19.3
1400
2000
 
53414 M
U 414
1060
1250
150
 
1430
15000
163
240
340
 
511/1060 M
 
150
300
120
 
559
1960
48
670
950
 
51430 M
 
340
460
96
 
605
3200
58.5
600
800
 
51268 F
 
600
800
90
 
676
5000
69.5
450
630
 
350769
 
710
850
112
 
936
7650
100
380
530
 
511/710 F
 
1060
1250
115
 
1010
10400
112
300
400
 
591/1060 F
 
1180
1400
175
 
1780
20000
204
200
280
 
511/1180 F
 
360
440
48
 
255
1500
27.5
900
1200
 
59172 F
 
360
500
110
 
741
4150
73.5
530
750
 
51272 F
 
600
710
67
 
475
3400
49
560
800
 
591/600 F
 
600
710
85
 
663
4800
69.5
500
700
 
511/600 F
 
750
900
90
 
741
6400
83
400
600
 
591/750 F
 
480
580
80
 
540
3550
56
560
800
 
51196 F
 
750
900
90
 
741
6200
80
400
600
 
591/750 M
 
415.2
544.9
125
 
923
5700
96.5
450
630
 
BD1B 351955
 
530
580
38
 
203
1600
25
850
1200
 
510/530 F
 
420
500
65
 
410
2400
41.5
700
1000
 
51184 F
 
600
870
118
 
1120
8000
118
220
300
 
BD1-8000
 
130
270
110
 
520
1730
45
750
1000
 
51426 M
 
360
440
65
 
390
2080
38
750
1100
 
51172 F
 
190
320
105
 
559
2200
51
700
950
 
51338 M
 
40
90
38.2
42
95.6
183
6.8
2400
3200
 
53408
U 408
530
640
67
 
468
3150
48
600
850
 
591/530 F
 
750
900
120
 
1010
8650
110
340
480
 
511/750 M
 
530
640
85
 
650
4400
68
530
750
 
511/530 F
 
55
120
50.5
55
195
400
14.6
1700
2400
 
53411
U 411
50
110
45.6
50
159
340
12.5
1900
2600
 
53410
U 410
1000
1090
70
 
572
5500
63
430
600
 
510/1000 M
 
560
670
67
 
475
3250
49
600
800
 
591/560 F
 
850
1000
120
 
1060
9500
116
320
450
 
511/850 F
 
440
540
60
 
238
1500
25
700
1000
 
59188 F
 
630
680
38
 
221
1930
28
800
1100
 
510/630 F
 
400
480
48
 
260
1630
28.5
850
1200
 
59180 F
 
480
520
30
 
133
1000
18
1000
1500
 
51096 F
 
560
670
85
 
650
4650
68
500
700
 
511/560 F
 
400
540
112
 
761
4500
76.5
500
700
 
51280 F
 
670
800
105
 
852
6700
91.5
400
560
 
511/670 M
 
440
600
130
 
904
5700
93
430
600
 
51288 F
 
530
590
36
 
178
1370
21.6
900
1200
 
351794
 
380
460
36
 
186
1140
20.8
1000
1400
 
351793
 
420
460
30
 
125
880
16.6
1100
1600
 
51084 F
 
460
620
130
 
923
5850
95
430
600
 
51292 F
 
460
560
60
 
242
1430
25
700
950
 
59192 F
 
120
250
102
 
432
1320
36
800
1100
 
51424 M
 
750
820
53
 
364
3050
40.5
600
850
 
510/750 F
 
1060
1150
70
 
572
5850
64
430
600
 
510/1060 M
 
90
190
81.2
88
307
815
25.5
1100
1500
 
53418 M
U 418
800
950
120
 
1010
9000
112
340
480
 
511/800 F
 
850
920
53
 
377
3450
43
560
800
 
510/850 M
 
630
750
73
 
540
4000
57
530
750
 
591/630 F
 
320
440
95
 
572
3000
56
600
850
 
51264 F
 
800
950
90
 
761
6550
83
400
560
 
591/800 M
 
630
750
95
 
728
5400
76.5
450
630
 
511/630 F
 
380
460
48
 
255
1530
28
850
1200
 
59176 F
 
800
870
53
 
371
3200
40.5
560
800
 
510/800 F
 
200
340
110
 
624
2600
58.5
630
900
 
51340 M
 
380
520
112
 
728
4150
72
500
700
 
51276 F
 
850
1000
90
 
761
6800
83
380
560
 
591/850 M
 
460
560
80
 
527
3250
54
600
800
 
51192 F
 
500
540
30
 
133
1120
18.3
1000
1400
 
510/500 F
 
950
1120
135
 
1330
12000
137
280
400
 
511/950 F
 
670
730
45
 
286
2400
34
700
950
 
510/670 F
 
320
440
95
 
572
3000
56
600
850
 
51264 M
 
900
1060
130
 
1120
10400
125
300
430
 
511/900 F
 
400
480
65
 
403
2280
40.5
700
1000
 
51180 F
 
900
1060
95
 
630
7650
90
360
500
 
591/900 M
 
900
1060
130
 
1120
10400
125
300
430
 
511/900 M
 
440
540
80
 
527
3250
55
600
850
 
51188 F
 
110
230
95
 
410
1220
34.5
900
1300
 
51422 M
 
60
130
54
58
199
430
16
1600
2200
 
53412 M
U 412
500
600
60
 
247
1660
26
670
950
 
591/500 F
 
380
460
65
 
397
2200
40
750
1000
 
51176 F
 
340
540
160
 
1040
5850
10.4
400
560
 
51368 F
 
500
670
135
 
1010
6800
104
380
530
 
512/500 F
 
366
440
65
 
296
1460
27
750
110
 
BD1B 634132
 
670
800
78
 
540
4150
57
480
670
 
591/670 F
 
440
520
65
 
302
1630
27.5
670
950
 
BD1B 634131
 
950
1080
63
 
540
5100
60
480
670
 
510/950 M
 
670
800
105
 
852
6700
91.5
400
560
 
511/670 F
 
500
600
80
 
553
3600
57
560
800
 
511/500 F
 
950
1120
103
 
852
8150
95
340
480
 
591/950 M
 
1250
1500
150
 
1430
16000
160
220
300
 
351006 A
 
900
980
63
 
527
4900
58.5
480
670
 
510/900 M
 
1000
1180
140
 
1330
13200
150
260
380
 
511/1000 F
 
560
610
38
 
203
1660
25
850
1200
 
510/560 F
 

SKF logo