Lock nuts with integral locking

PrintExport as PDF
  • Product table filter
    Thread size:
    Exact :
     ≤ Thread size ≤ 
    Thread size =
    Outside diameter:
    Exact :
     ≤ d3 ≤ 
    d3 =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    ► Popular item
Thread sizePrincipal dimensionsAxial load carrying capacity Designation
    static Lock nut
 d3BG   
mmmm kN  
       
95
125
20
M 95x2
236
 
KMFE 19 L
75
98
14
M 75x2
134
 
KMK 15
70
92
14
M 70x2
118
 
KMK 14
35
52
11.5
M 35x1.5
50
 
KMFE 7 L
65
85
14
M 65x2
108
 
KMK 13
60
80
15
M 60x2
95
 
KMK 12
25
38
10.5
M 25x1.5
31.5
 
KMFE 5 L
45
65
13
M 45x1.5
78
 
KMFE 9 H
95
125
20
M 95x2
236
 
KMK 19
90
120
18
M 90x2
216
 
KMK 18
85
110
18
M 85x2
190
 
KMK 17
80
105
18
M 80x2
173
 
KMK 16
55
75
15
M 55x2
91.5
 
KMK 11
50
70
15
M 50x1.5
91.5
 
KMK 10
55
75
14
M 55x2
91.5
 
KMFE 11 H
75
98
16
M 75x2
134
 
KMFE 15 H
20
32
9
M 20x1
24
 
KMK 4
17
28
9
M 17x1
19.6
 
KMK 3
65
85
15
M 65x2
108
 
KMFE 13 H
30
45
9
M 30x1.5
36.5
 
KMK 6
25
38
9
M 25x1.5
31.5
 
KMK 5
75
98
16
M 75x2
134
 
KMFE 15 L
10
20
9
M 10x0.75
9.8
 
KMK 0
65
85
15
M 65x2
108
 
KMFE 13 L
15
25
9
M 15x1
14.6
 
KMK 2
12
22
9
M 12x1
11.8
 
KMK 1
40
58
11
M 40x1.5
62
 
KMK 8
140
180
28
M 140x2
420
 
KMFE 28 L
35
52
9
M 35x1.5
50
 
KMK 7
45
65
11
M 45x1.5
78
 
KMK 9
100
130
20
M 100x2
255
 
KMK 20
110
145
21.5
M 110x2
310
 
KMFE 22 H
100
130
21
M 100x2
255
 
KMFE 20 L
130
165
28
M 130x2
365
 
KMFE 26 L
120
155
26
M 120x2
340
 
KMFE 24 H
110
145
21.5
M 110x2
310
 
KMFE 22 L
40
58
13
M 40x1.5
62
 
KMFE 8 H
50
70
14
M 50x1.5
91.5
 
KMFE 10 H
80
105
18
M 80x2
173
 
KMFE 16 H

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo