Lock nuts requiring a keyway (metric)

PrintExport as PDF
  • Product table filter
    Thread size:
    Exact :
     ≤ Thread size ≤ 
    Thread size =
    Outside diameter:
    Exact :
     ≤ d3 ≤ 
    d3 =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    ► Popular item
Thread sizePrincipal dimensionsAxial load carrying capacity Designations
    static Lock nutAssociated lock washer / locking clip
 d3BG    
mmmm kN 
        
530
670
80
Tr 530x6
 
 
HM 31/530
MS 31/530
380
450
48
Tr 380x5
 
 
HME 3076
MS 3080-76
800
1000
112
Tr 800x7
 
 
HM 31/800
MS 31/800-750
360
420
45
Tr 360x5
 
 
HME 3072
MS 3072
850
980
90
Tr 850x7
 
 
HME 30/850
MS 30/900-850
480
620
75
Tr 480x5
 
 
HME 3196
MS 3196
1000
1240
125
Tr 1000x8
 
 
HME 31/1000
MS 31/1000
460
580
75
Tr 460x5
 
 
HME 3192
MS 3192-88
670
850
106
Tr 670x6
 
 
HME 31/670
MS 31/670
710
900
106
Tr 710x7
 
 
HME 31/710
MS 31/710
460
580
75
Tr 460x5
 
 
HM 3192
MS 3192-88
600
700
75
Tr 600x6
 
 
HME 30/600
MS 30/600-530
440
560
70
Tr 440x5
 
 
HME 3188
MS 3192-88
480
620
75
Tr 480x5
 
 
HM 3196
MS 3196
560
710
85
Tr 560x6
 
 
HME 31/560
MS 31/600-560
400
520
62
Tr 400x5
 
 
HME 3180
MS 3184-80
1060
1200
100
Tr 1060x8
 
 
HME 30/1060
MS 30/1000
600
750
85
Tr 600x6
 
 
HME 31/600
MS 31/600-560
670
850
106
Tr 670x6
 
 
HM 31/670
MS 31/670
560
650
75
Tr 560x6
 
 
HME 30/560
MS 30/560
250
320
36
Tr 250x4
 
 
HM 50 T
 
950
1170
125
Tr 950x8
 
 
HM 31/950
MS 31/950
710
830
90
Tr 710x7
 
 
HME 30/710
MS 30/710
950
1080
100
Tr 950x8
 
 
HME 30/950
MS 30/950
480
560
60
Tr 480x5
 
 
HME 3096
MS 30/500-96
1000
1140
100
Tr 1000x8
 
 
HM 30/1000
MS 30/1000
850
1060
118
Tr 850x7
 
 
HME 31/850
MS 31/850
560
710
85
Tr 560x6
 
 
HM 31/560
MS 31/600-560
710
900
106
Tr 710x7
 
 
HM 31/710
MS 31/710
230
290
34
Tr 230x4
 
 
HM 46 T
 
440
520
60
Tr 440x5
 
 
HME 3088
MS 3092-88
420
490
52
Tr 420x5
 
 
HME 3084
MS 3084
480
560
60
Tr 480x5
 
 
HM 3096
MS 30/500-96
400
470
52
Tr 400x5
 
 
HME 3080
MS 3080-76
500
630
80
Tr 500x5
 
 
HME 31/500
MS 31/500
1060
1300
125
Tr 1060x8
 
 
HM 31/1060
MS 31/1000
850
1060
118
Tr 850x7
 
 
HM 31/850
MS 31/850
600
750
85
Tr 600x6
 
 
HM 31/600
MS 31/600-560
530
630
68
Tr 530x6
 
 
HME 30/530
MS 30/600-530
750
950
112
Tr 750x7
 
 
HME 31/750
MS 31/800-750
630
800
95
Tr 630x6
 
 
HME 31/630
MS 31/630
500
630
80
Tr 500x5
 
 
HM 31/500
MS 31/500
800
920
90
Tr 800x7
 
 
HME 30/800
MS 30/800-750
800
1000
112
Tr 800x7
 
 
HME 31/800
MS 31/800-750
750
950
112
Tr 750x7
 
 
HM 31/750
MS 31/800-750
240
290
34
Tr 240x4
 
 
HME 3048
MS 3052-48
630
800
95
Tr 630x6
 
 
HM 31/630
MS 31/630
340
440
55
Tr 340x5
 
 
HME 3168
MS 3172-68
380
490
60
Tr 380x5
 
 
HME 3176
MS 3176
900
1120
125
Tr 900x7
 
 
HM 31/900
MS 31/900
360
460
58
Tr 360x5
 
 
HME 3172
MS 3172-68
630
730
75
Tr 630x6
 
 
HME 30/630
MS 30/630
750
870
90
Tr 750x7
 
 
HME 30/750
MS 30/800-750
260
310
34
Tr 260x4
 
 
HME 3052
MS 3052-48
1000
1240
125
Tr 1000x8
 
 
HM 31/1000
MS 31/1000
1000
1140
100
Tr 1000x8
 
 
HME 30/1000
MS 30/1000
900
1030
100
Tr 900x7
 
 
HME 30/900
MS 30/900-850
220
260
30
Tr 220x4
 
 
HME 3044
MS 3044
500
580
68
Tr 500x5
 
 
HME 30/500
MS 30/500-96
300
380
40
Tr 300x4
 
 
HME 3160
MS 3160
600
700
75
Tr 600x6
 
HM 30/600
MS 30/600-530

FIn addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo