Designation system for V-ring seals
Examples and the applicable options for V-ring seals for FSDR .. K housings are given below.

Examples
1280 VRME R
| where | 1280 = | ![]() |
VRME = | ![]() |
||
R = | ![]() |
Applicable options
![]() | Size identification
|
...
| Diameter of the V-ring seal |
![]() | Design |
VRME
| V-ring seal with longer lip to allow larger axial movements
|
![]() | Material
|
R
| Acrylonitrile-butadiene rubber (NBR)
|