Bearing washers for cylindrical and needle roller thrust bearings

PrintExport as PDF
  • Product table filter
    (all)
    Bore/shaft diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter shaft washer:
    Exact :
     ≤ d1 ≤ 
    d1 =
    ► Popular item
Principal dimensionsDesignation
      
dDBd1D1 
mm 
      
160
200
1
 
 
AS 160200
60
 
7.5
95
 
WS 81212
65
 
8
100
 
WS 81213
50
 
6.5
78
 
WS 81210
55
 
7
90
 
WS 81211
80
105
1
 
 
AS 80105
80
 
8.5
115
 
WS 81216
100
135
7
 
 
LS 100135
85
 
9.5
125
 
WS 81217
70
 
8
105
 
WS 81214
75
 
8
110
 
WS 81215
150
190
9.5
 
 
LS 150190
90
 
10.5
135
 
WS 81218
50
70
1
 
 
AS 5070
85
110
1
 
 
AS 85110
160
200
9.5
 
 
LS 160200
17
30
2.75
 
 
LS 1730
30
 
4.25
52
 
WS 81206
6
19
1
 
 
AS 0619
45
 
5.5
73
 
WS 81209
45
65
4
 
 
LS 4565
35
 
5.25
62
 
WS 81207
40
 
5
68
 
WS 81208
45
73
5.5
 
47
GS 81209
40
68
5
 
42
GS 81208
35
62
5.25
 
37
GS 81207
30
52
4.25
 
32
GS 81206
10
24
1
 
 
AS 1024
10
24
2.75
 
 
LS 1024
35
52
1
 
 
AS 3552
150
190
1
 
 
AS 150190
75
100
1
 
 
AS 75100
6
19
2.75
 
 
LS 0619
50
70
4
 
 
LS 5070
8
21
1
 
 
AS 0821
90
120
6.5
 
 
LS 90120
8
21
2.75
 
 
LS 0821
40
60
1
 
 
AS 4060
110
145
7
 
 
LS 110145
110
145
1
 
 
AS 110145
12
26
1
 
 
AS 1226
35
52
3.5
 
 
LS 3552
65
90
1
 
 
AS 6590
12
26
2.75
 
 
LS 1226
65
90
5.25
 
 
LS 6590
25
42
1
 
 
AS 2542
90
120
1
 
 
AS 90120
100
135
1
 
 
AS 100135
40
60
3.5
 
 
LS 4060
300
380
18.5
 
304
GS 81160
130
225
20
 
134
GS 89326
120
210
18.5
 
123
GS 89324
140
240
20.5
 
144
GS 89328
70
95
1
 
 
AS 7095
150
250
20.5
 
154
GS 89330
280
350
15.5
 
283
GS 81156
150
 
20.5
250
 
WS 89330
260
320
13.5
 
263
GS 81152
80
140
12.5
 
82
GS 89316
320
 
19
396
 
WS 81164
75
135
12.5
 
77
GS 89315
180
360
36.5
 
184
GS 89436
70
125
12
 
72
GS 89314
140
 
20.5
240
 
WS 89328
65
115
10.5
 
67
GS 89313
170
340
34.5
 
174
GS 89434
340
 
19.5
416
 
WS 81168
130
 
20
225
 
WS 89326
90
155
13.5
 
93
GS 89318
120
 
18.5
210
 
WS 89324
85
150
13.5
 
88
GS 89317
190
380
38.5
 
195
GS 89438
25
42
3
 
 
LS 2542
120
155
1
 
 
AS 120155
120
155
7
 
 
LS 120155
200
400
41
 
205
GS 89440
110
 
16.5
190
 
WS 89322
340
420
19.5
 
344
GS 81168
220
 
41
420
 
WS 89444
100
 
14.5
170
 
WS 89320
30
47
1
 
 
AS 3047
220
420
41
 
225
GS 89444
300
 
18.5
376
 
WS 81160
320
400
19
 
324
GS 81164
110
190
16.5
 
113
GS 89322
200
 
41
400
 
WS 89440
100
170
14.5
 
103
GS 89320
300
420
28.5
 
304
GS 81260
130
270
28.5
 
134
GS 89426
120
250
26
 
123
GS 89424
85
 
13.5
150
 
WS 89317
190
 
38.5
380
 
WS 89438
75
100
5.75
 
 
LS 75100
260
 
13.5
317
 
WS 81152
90
 
13.5
155
 
WS 89318
45
85
8.25
 
47
GS 89309
75
 
12.5
135
 
WS 89315
180
 
36.5
360
 
WS 89436
40
78
7.5
 
42
GS 89308
80
 
12.5
140
 
WS 89316
35
68
7
 
37
GS 89307
140
280
28.5
 
144
GS 89428
65
 
10.5
115
 
WS 89313
170
 
34.5
340
 
WS 89434
30
60
6.25
 
32
GS 89306
280
 
15.5
347
 
WS 81156
70
 
12
125
 
WS 89314
30
47
3
 
 
LS 3047
190
240
11
 
193
GS 81138
180
225
10
 
183
GS 81136
55
 
10.5
105
 
WS 89311
160
 
31.5
320
 
WS 89432
280
380
24
 
284
GS 81256
60
 
10.5
110
 
WS 89312
170
215
10
 
172
GS 81134
150
 
30
300
 
WS 89430
50
 
9.5
95
 
WS 89310
55
78
1
 
 
AS 5578
160
200
9.5
 
162
GS 81132
60
110
10.5
 
62
GS 89312
260
360
23.5
 
264
GS 81252
55
105
10.5
 
57
GS 89311
160
320
31.5
 
164
GS 89432
85
110
5.75
 
 
LS 85110
150
190
9.5
 
152
GS 81130
50
95
9.5
 
52
GS 89310
150
300
30
 
154
GS 89430
75
160
17
 
78
GS 89415
80
105
5.75
 
 
LS 80105
40
 
7.5
78
 
WS 89308
70
150
16
 
73
GS 89414
45
 
8.25
85
 
WS 89309
65
140
15
 
68
GS 89413
200
 
11
247
 
WS 81140
30
 
6.25
60
 
WS 89306
60
130
14
 
62
GS 89412
35
 
7
68
 
WS 89307
140
 
28.5
280
 
WS 89428
90
190
20
 
93
GS 89418
130
 
28.5
270
 
WS 89426
85
180
19.5
 
88
GS 89417
220
 
11
267
 
WS 81144
80
170
18
 
83
GS 89416
120
 
26
250
 
WS 89424
15
28
1
 
 
AS 1528
240
 
13.5
297
 
WS 81148
70
95
5.25
 
 
LS 7095
240
300
13.5
 
243
GS 81148
110
 
24.5
230
 
WS 89422
220
270
11
 
223
GS 81144
100
 
22.5
210
 
WS 89420
110
230
24.5
 
113
GS 89422
300
 
28.5
415
 
WS 81260
100
210
22.5
 
103
GS 89420
200
250
11
 
203
GS 81140
260
 
23.5
355
 
WS 81252
90
 
20
190
 
WS 89418
160
 
9.5
198
 
WS 81132
80
 
18
170
 
WS 89416
150
 
9.5
188
 
WS 81130
85
 
19.5
180
 
WS 89417
280
 
24
375
 
WS 81256
70
 
16
150
 
WS 89414
180
 
10
222
 
WS 81136
75
 
17
160
 
WS 89415
60
 
14
130
 
WS 89412
170
 
10
213
 
WS 81134
65
 
15
140
 
WS 89413
190
 
11
237
 
WS 81138
90
120
6.5
 
92
GS 81118
85
110
5.75
 
87
GS 81117
190
270
18
 
194
GS 81238
60
85
1
 
 
AS 6085
80
105
5.75
 
82
GS 81116
75
100
5.75
 
77
GS 81115
180
250
17
 
183
GS 81236
70
95
5.25
 
72
GS 81114
65
90
5.25
 
67
GS 81113
170
240
16.5
 
173
GS 81234
60
85
4.75
 
62
GS 81112
55
78
5
 
57
GS 81111
160
225
15
 
163
GS 81232
50
70
4
 
52
GS 81110
150
215
14.5
 
153
GS 81230
100
 
7
135
 
WS 81120
200
 
18
277
 
WS 81240
120
 
7
155
 
WS 81124
4
14
1
 
 
AS 0414
110
 
7
145
 
WS 81122
220
 
18.5
297
 
WS 81244
140
 
9.5
178
 
WS 81128
130
 
9
170
 
WS 81126
240
 
23
335
 
WS 81248
55
78
5
 
 
LS 5578
140
180
1
 
 
AS 140180
140
180
9.5
 
142
GS 81128
240
340
23
 
244
GS 81248
15
28
2.75
 
 
LS 1528
130
170
9
 
132
GS 81126
120
155
7
 
122
GS 81124
220
300
18.5
 
224
GS 81244
110
145
7
 
112
GS 81122
100
135
7
 
102
GS 81120
200
280
18
 
204
GS 81240
20
35
1
 
 
AS 2035
140
180
9.5
 
 
LS 140180
17
30
1
 
 
AS 1730
150
 
14.5
212
 
WS 81230
130
170
1
 
 
AS 130170
50
 
4
70
 
WS 81110
65
 
5.25
90
 
WS 81113
170
 
16.5
237
 
WS 81234
70
 
5.25
95
 
WS 81114
55
 
5
78
 
WS 81111
160
 
15
222
 
WS 81232
60
 
4.75
85
 
WS 81112
85
 
5.75
110
 
WS 81117
190
 
18
267
 
WS 81238
90
 
6.5
120
 
WS 81118
75
 
5.75
100
 
WS 81115
180
 
17
247
 
WS 81236
80
 
5.75
105
 
WS 81116
20
35
2.75
 
 
LS 2035
90
135
10.5
 
93
GS 81218
85
125
9.5
 
88
GS 81217
80
115
8.5
 
82
GS 81216
75
110
8
 
77
GS 81215
70
105
8
 
72
GS 81214
65
100
8
 
67
GS 81213
60
95
7.5
 
62
GS 81212
55
90
7
 
57
GS 81211
50
78
6.5
 
52
GS 81210
45
65
1
 
 
AS 4565
100
 
11.5
150
 
WS 81220
15
 
2.75
28
 
WS 81102
17
 
2.75
30
 
WS 81103
120
 
12
170
 
WS 81224
5
15
1
 
 
AS 0515
110
 
11.5
160
 
WS 81222
60
85
4.75
 
 
LS 6085
30
 
3
47
 
WS 81106
130
170
9
 
 
LS 130170
35
 
3.5
52
 
WS 81107
140
 
13.5
197
 
WS 81228
20
 
2.75
35
 
WS 81104
25
 
3
42
 
WS 81105
130
 
13
187
 
WS 81226
40
 
3.5
60
 
WS 81108
45
 
4
65
 
WS 81109
45
65
4
 
47
GS 81109
40
60
3.5
 
42
GS 81108
35
52
3.5
 
37
GS 81107
140
200
13.5
 
143
GS 81228
30
47
3
 
32
GS 81106
25
42
3
 
26
GS 81105
130
190
13
 
133
GS 81226
20
35
2.75
 
21
GS 81104
17
30
2.75
 
18
GS 81103
120
170
12
 
123
GS 81224
15
28
2.75
 
16
GS 81102
110
160
11.5
 
113
GS 81222
100
150
11.5
 
103
GS 81220

In addition to the information provided on this page, consider what is provided under Cylindrical roller thrust bearings.

SKF logo