Designs and variants
SKF cam followers have a thick-walled outer ring with its running surface crowned as standard. However, cam followers with a cylindrical (flat) running surface are also available (designation suffix X).
SKF cam followers are available in three basic designs:
All three designs have the same main dimensions. They are available in different stud designs:
- a concentric seat (fig. 4)
- an eccentric collar (fig. 5, E at the end of the basic designation) on the stud