Ultrasonic leak detector

Quick and easy detection of air leaks

SKF Ultrasonic air leak detector
The SKF TMSU 1 ultrasonic leak detector is a high quality, user friendly, sensitive instrument enabling the detection of air leaks by means of ultrasound. Leaks are caused by fluid flowing from a high pressure environment to a low pressure environment, creating turbulence. The turbulence generates high frequency sounds (so called ultrasound) that can be detected by TMSU 1 air leak detection equipment. The sensitive piezoelectric crystal in the sensor allows the operator to quickly guide the instrument to the loudest point which helps locate the leak location.

The SKF TMSU 1 includes an ultrasonic air leak detector, headset, rubber nozzle and batteries, all supplied complete in a sturdy carrying case.
  • Lightweight compact design makes it easy to operate with one hand
  • User friendly and easy to operate, no special training required
  • Highly reliable, helps identify exact position of the leak
  • Valuable instrument for enhancing machinery sustainability.
  • By identifying air leaks and fixing them, energy consumption is significantly reduced
  • Sensor mounted on a flexible tube helps enable reach in restricted areas
  • Excellent quality headset for optimum sound quality even in very high-noise environments, also act as ear defenders 
  • Wide operating temperature suitable for diverse industrial environments
  • Technical data
    Technical data
    TMSU 1
    Ultrasonic leak detector
    7 levels: 20, 30, 40, 50, 60,
    70 and 80 dB
    Ultrasound sensor
    Open sensor with a 16 mm
    (1/2 in. Ø) diameter

    (19 mm – ¾ in. Ø – exterior),
    central frequency of 40kHz
    Detected frequencies
    38,4 kHz, ± 2 kHz (-3 dB)
    Two alkaline AA batteries, 1.5 V.

    Rechargeable batteries can
    also be used but the usage
    time will be reduced
    Battery life
    Typically 20 hours
    Body: 170 x 42 x 31 mm 
    (6.70 x 1.65 x 1.22 in.)

    Flexible tube length:
    400 mm (15.75 in.)
    Case dimensions530 x 110 x 360 mm (20.9 x 4.3 x 14.2 in.)
    412 g incl. batteries (14.5 oz)
    Operating temperature range
    -10 ºC to 50ºC (14 ºF to 122 ºF)
  • Spare parts

Related documents

SKF logo