Low friction grease
SKF LESA 2 grease combines a fully synthetic polyalphaolefine (PAO) base oil with a unique lithium soap thickener. This premium quality grease has been specially developed for bearings aiming to get low friction coefficients.
- Low friction torque
- Helps to minimise energy losses due to friction
- Quiet running
- Extremely good oxidation stability and resistance to water
Available pack sizes | |
Packsize | Designaton |
420 ml cartridge | LESA 2/0.4 |
1 kg can | LESA 2/1 |
5 kg can | LESA 2/5 |
Technical data | |||
Designation | LESA 2/(pack size) | ||
DIN 51825 code | KP2G-50 | ||
NLGI consistency class | 2 | ||
Thickener | Lithium | ||
Colour | Beige | ||
Base oil type | PAO | ||
Temperature range | –50 to +110 °C
(–60 to +230 °F) |
||
Dropping point DIN ISO 2176 | >180 °C (355 °F) | ||
Base oil viscosity | 40 °C, mm²/s
100 °C, mm²/s | 18
4,5 |
|
Penetration DIN ISO 2137 | 60 strokes, 10–1 mm
100 000 strokes, 10–1 mm | 265–295
+50 max. (325 max.) |
|
Mechanical stability | Roll stability, 50 hrs at 80 °C, 10–1 mm | 380 max. | |
Corrosion protection | Emcor: standard ISO 11007 | 0–1 | |
Water resistance | DIN 51 807/1, 3 hrs at 90 °C | 1 max. | |
Oil separation | DIN 51 817, 7 days at 40 °C, static, % | <4 | |
Copper corrosion | DIN 51 811, 110 °C | 1 max. 100 °C (210 °F) | |
Rolling bearing grease life | R0F test L50 life at 20 000 r/min, hrs | >1 000 at 110 °C (230 °F) | |
EP performance | 4-ball test, welding load DIN 51350/4 | 2 000 min. |