161-300-313 / -315

161-300-313
Mixing valves without integrated metering unit for SKF Oil+Air lubrication systems
Technical features:
Technical features:
-
Lubricant: oil
-
Air line connection:
161-300-313: G 1/2
161-300-315: G1 -
Number of outlets: 1
- to be inserted directly into the compressed-air line and as close as possible to the load
Related documents
- Product brochure: 1-5012-3-EN (1.1 MB)