Electrically operated gear pump for use with single-line systems

KFBS1-6 with attached VN metering device
KFBS1-6 with attached VN metering device

Used with SKF MonoFlex single-line systems, the KFB series gear pump units supply fluid grease NLGI 000 and 00 and include a pressure-relief valve and a pressure-limiting valve. The pumps are designed for supply voltages of 12 V DC and 24 V DC. KFB pumps are controlled either by an integrated electronic control unit or externally, via the machine control system. Depending on the design, the gear pump units are filled via a filler socket or attached filler coupling.

Features and benefits:

  • Compact pump unit
  • Integrated pressure-relief valve and pressure-regulating valve
  • Visual or optional electrical fill-level monitoring
  • Optional integrated control
  • Optional pre-assembled metering device of VN series
SKF logo