Electrically operated pump unit for use in multi-line lubrication systems

The FB multi-line pump unit is equipped standard with a motor protection enclosure of protection class IP 55 or better. The pump is available in a design for explosive atmospheres (ATEX) on request. There are also different fill-level switches for various applications and lubricants. We recommend the U2 ultrasonic design as the standard fill-level switch. When the FB pump is used as an oil lubrication pump, the reservoir can be equipped with an oil-level monitor and fill-level switch "W." The oil-level monitor is designed and fitted in accordance with the customer's specific requirements as stated when ordering. Additionally, a specialized filling device and a visual fill-level indicator can be installed.

Technical features:

  • Sturdy, vibration-resistant multi-line pump
  • Suitable for oil and very stiff greases
  • Withstands harsh operating conditions and continuous operation
  • Suitable for large systems
  • Lubricant can be fed directly to lubrication points or via progressive feeder systems
SKF logo