PEP

PEP
Electromagnetic pump for chain lubrication with oiling brushes
Technical features:
Technical features:
- Lubricant: oil
- Viscosity: < 1000 mm²/s
- Flow rate: 20, 40 or 60 mm³/stroke
- Number of outlets: 1, 2 or 3
- Operating pressure max.: 80 bar
- Operating temperature: –20 to +60 °C
- Oil projection via special spray nozzles to lubrication points
- Oil supply for oiling-brushes
- Volumetric metering
Related documents
- Product brochure: 1-4013-EN (146 KB)
- Operating manual: 951-130-403-1 (295 KB)