Manually operated single-stroke piston pump

Single-stroke lever pump HP
Single-stroke lever pump HP

The manually operated single-stroke lever pump HP is designed for use in progressive systems to supply grease through one outlet. They are equipped with a spring-loaded follower plate and an indicator rod for level control purposes. The pumps can be used with a primary progressive metering device only or also with a secondary level metering device.
Similar to HP pumps, HPG pumps include a special integrated progressive metering device with eight outlets. Therefore, the HPG are suitable for small air driven progressive systems.

Features and benefits:

  • No power supply necessary
  • Ease of use
  • HPG with integrated progressive metering device, serving up to 8 lubepoints
  • HPG 15 pumps refillable via filling nipple
  • Level control via indicator rod
SKF logo