RA ... m / RA B

Mechanically or electrically operated radial piston pumps for SKF MultiFlex multi-line lubrication systems

RA pump

The RA multi-line pump is a unique radial piston pump with stackable pump elements. This modular pump design enables use of up to five pump elements, each with one, two or four outlets. Thus, a subsequent outlet reduction or expansion can be accomplished easily. Displacement of all outlets from a pump element is adjustable by a common setting device and features a setting range of 33-100%. The RA B pump series have a pre-assembled oil reservoir.

Features and benefits

  • Modular, pump-to-point solution for 1 to 20 lubrication points
  • Depending on drive speed and step-down ratio, RA pumps cover feed rates of certain droplets to 36 cm³/min
  • Left or right drive direction
  • Compatible with mineral- and synthetic-based lubrication oils
  • Vibration-proof, marine and ATEX versions available
SKF logo