PPU-5 / PPU-35

Air-driven piston pump


PPU-5 and PPU-35 are air-driven piston pumps designed to supply either oil or grease. They feature a spring-loaded piston that can be activated either by a 3/2-way or 4/2-way valve connection, which must be ordered separately. A reservoir (for grease only) can be connected to the pump via an intermediate plate or directly to the machine for a remote reservoir connection. Output can be modified via the adjusting screw.

Features and benefits:

  • Compact pump for either grease and oil within progressive systems
  • Adjustable output via stroke setting screw
  • Direct connect reservoir or remote connect reservoir possible
  • Optional low-level control available, only with integrated reservoir
  • Hydraulically operated version of pump available (model PHU)
SKF logo