Shaft alignment tool TKSA 51

Comprehensive and intuitive shaft alignment utilising tablets and smart phones

The TKSA 51 shaft alignment tool provides high measurement flexibility and performance suitable for entry-level to expert alignment jobs. Designed to work with the shaft alignment apps on a tablet or smart phone, this intuitive tool is easy to use and requires no special training. The included accessories enable use of the TKSA 51 for a wide range of alignment applications, such as motors, drives, fans, pumps, gearboxes and more. The tool's mobile apps include tutorial videos to show operators how to perform accurate measurements.

  • Measurement flexibility - The well-known, three-position measurement gains additional flexibility as measurements can start at any angle and require a total minimal rotation of only 40 degrees. This enables operators to perform alignments of applications with limited space.
  • Automatic reports - Alignment reports  are generated automatically and can be customised with notes, a machine picture and a signature via touchscreen. These reports can be exported as PDF files and shared with other mobile apps.
  • Comprehensive and compact - A range of included components, such as magnetic mounting brackets and extension rods and chains, increase the TKSA 51's versatility, yet it remains compact, lightweight and easy to carry.
  • 3-D live view - This feature enables intuitive positioning of heads for quick alignment measurements and displays live when horizontal/vertical alignment correction is achieved. The app enables 3-D rotation of the virtual motor to correspond with the actual machine position.
  • Disturbance compensation - Measurement values are averaged over time to provide accuracy in presence of vibration or other external disturbances.
  • Also available as TKSA 51D2 with rugged, industrial display device and pre-installed apps included.
SKF Shaft alignment tool TKSA 51
The TKSA 51 shaft alignment tool is suitable for a broad range of applications. Its compact, lightweight design, high measurement flexibility and included accessories enable use of the instrument on virtually any machine, even in difficult-to-reach locations. Protective cases can be used on tablets and smart phones and do not affect the functionality of the TKSA 51.

Alignment applications

QR code for TKSA 51 and 71 apps
The TKSA 51 uses dedicated apps for alignments of horizontal and vertical shaft and the correction of soft foot. The apps are icon-driven and very easy to use. All apps are free of charge and feature a fully functional demonstration mode that allows the alignment process to be experienced before purchasing the instrument.

Apps for use with TKSA 51

Demonstration video TKSA 51

Ordering designations

TKSA 51Measuring units with standard accessories in carrying case
TKSA DISPLAY2Android tablet with min 7 in. screen size, protective cover for industrial environments and pre-installed apps.
  • Technical data
    Technical data
    DesignationsTKSA 51 / TKSA 51D2
    Sensors and communication20 mm (0.8 in.) PSD with line laser Class 2
    Inclinometer ±0.1°; Bluetooth 4.0 LE
    System measuring distance0,07 to 5 m (0.23 to 16.4 ft)
    Measuring errors<1% ±10 µm
    Housing materialAnodized Aluminum front and PC/ABS plastic back cover
    Operating timeUp to 8 hours, rechargeable Li-ion battery fast charging: 10 min. charging for 1h usage
    Dimensions52 × 64 × 50 mm (2.1 × 2.5 × 2 in.)
    Weight190 g (0.4 lb)
    Operating deviceTKSA DISPLAY2, Samsung Galaxy Tab Active 2 and iPad Mini recommended
    iPad, iPod Touch
    iPhone SE, Galaxy S6 or above (all not included)
    Software/App updateApple AppStore or on Google Play Store
    Operating system requirementsApple iOS 9 or Android OS 4.4.2 (and above)
    Alignment methodAlignment of horizontal and vertical shafts, 3 position measurement 9 -12 -3, automatic measurement, measurement (with min. 40° rotation), soft foot
    Live correction valuesVertical and horizontal
    Extra featuresMachine library, QR code reading, target values, disturbance compensation,
    3D machine free view, screen rotation on tablets, automatic .pdf report
    Fixture2 × V-brackets with chains, width 15 mm (0.6 in.)
    Shaft diameters20 to 150 mm (0.8 to 5.9 in.)
    450 mm (17.7 in.) with extension chains (included)
    Max. coupling height *45 mm (1.8 in.) with standard rods plus 120 mm (4.7 in.) per set of extension rods
    Power adapterCharging via micro USB port (5V)
    Micro USB to USB split charging cable supplied
    Compatible with 5V USB chargers (not included)
    Operating temperature0 to 45 °C (32 to 113 °F)
    IP ratingIP 54
    Carrying case dimensions355 × 250 × 110 mm (14 × 9.8 × 4.3 in.)
    Total weight (incl. case)2,9 kg (6.4 lb)
    Calibration certificateSupplied with 2 years validity
    Case content2 measuring units (M&S); 2 shaft brackets with chains 480 mm (18.9 in.), threaded rods 80 mm (3.2 in.) and magnets; 4 threaded extension rods 120 mm (4.7 in.); 2 extension chains 980 mm (38.6 in.); micro USB to USB split charging cable; measuring tape; printed certificate of calibration and conformance; quick start guide (EN); SKF carrying case; A4 sheet with 12 × QR code stickers
    * Depending on the coupling, the brackets can be mounted on the coupling, reducing the coupling height limitation.
  • Accessories
  • Spare parts
SKF logo