Anti-fretting agent

SKF anti-fretting agent LGAF 3E
SKF anti-fretting agent LGAF 3E  - Fretting corrision
Fretting corrosion
SKF LGAF 3E is a greasy, smooth paste to prevent fretting corrosion caused by very slight oscillations or by vibrations that can make dismounting more difficult.
  • Reduction of fretting corrosion providing easier dismounting of bearings
  • Better sliding on designed loose bearing arrangements such as vibrating screens, truck and car wheel bearings
  • Easier removal of general industrial components in a wide range of applications such as nuts, bolts, flanges, studs, bearings, guide pins, couplings, jack screws, lathe centres, push rods, and spline shafts
Available pack sizes
Pack sizeDesignation
0.5 kg canLGAF 3E/0.5
30 kg pailLGAF 3E/30
Technical data
DesignationLGAF 3E/(pack size)
NLGI consistency class2
ThickenerLithium
ColourBeige
Base oil typeMineral/Synthetic
Operating temperature range, °C (°F)-25 to 250 (-13 to 482)
Base oil viscosity:
40 °C, mm2/s185
Penetration DIN ISO 2137:
Unworked penetration, 10-1 mm265 – 300
Corrosion protection:
SKF Emcor- standard ISO 110070 - 1
Water resistance
DIN 51 807/1, 3 hrs at 90 °C2 max.
Oil separation
DIN 51 817, 7 days at 40 °C, static, %1 - 2
EP performance
Wear scar DIN 51350/5, 800 N, mm0,9
4-ball test, welding load DIN 51350/4, N3000
SKF logo