Skip to main content

MCU

Benefits

  • Compact centralised system designed for medical devices in accordance with IEC 60601-1
  • Overload protection
  • Suitable for mobile applications
  • Easy plug-and-play system that reduces time-to-market

Features

  • Up to 2 motor outputs Jack plug
  • Overcurrent cut-off
  • Charging system included
  • LED indication for battery charge level and audible signal for low charge condition
A mobile control unit for up to 2 actuators with battery operation. The MCU control unit from Ewellix is medically approved.
      Input voltage

      24 V DC

      Actuator ports

      2

      Output voltage

      24 V DC

      Operating device ports

      1

      Duty cycle intermittent

      1 min. / 9 min.

      IP protection

      X4

      Approvals

      EN 60601-1 / EN 60601-1-2 / UL 60601-1 / EN ISO 10535

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06008/4-EN-September 2022 Control units
      TC-08026-EN-April 2020 MCU operating manual
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy