Skip to main content

SCU

Benefits

  • Centralised system that has stored positions and synchronised or parallel movement
  • Overload protection
  • Approved for medical use, complies with IEC 60601-1
  • Easy plug and play system shortening time to market

Features

  • 3 or 6 motor outputs (DIN8) with synchronous run and memory functions
  • 4 inputs for external limit switches and 3 operating device inputs
  • Mains current cut-off, individual current cut-off for each channel
  • Single fault cut off and long lifetime > 100 000 cycles
A compact controller for up to 6 actuators. The parameters of the motor outputs can be set individually. The SCU control unit from Ewellix is fail-safe and medically approved.

Case studies:

      Input voltage

      24 V DC or 120 or 230 V AC

      Actuator ports

      3 or 6

      Output voltage

      24 V DC

      Operating device ports

      3

      Duty cycle intermittent

      1 min. / 9 min.

      IP protection

      X4

      Approvals

      EN 60601-1 / UL 60601-1

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06008/4-EN-September 2022 Control units
      TC-08005/2-EN-April 2022 SCU operating manual
      TC-08032-EN-May 2020 RS232 interface SCU
      TC-08049-EN-April 2021 SCU brief instruction
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment
      EL-03007/2-EN-February 2023 Solutions for imaging equipment
      EL-03016/1-EN-February 2023 Solutions for surgical and procedural modalities

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy