Skip to main content

Linear slides

Benefits

  • Ready configured quadro slides in flexible length
  • Low friction high efficiency self-aligning bearings
  • Easy to install with low maintenance

Features

  • Flexible in slide length and linear stroke
  • Standard high-quality components
  • Range in open or closed bearing design
Linear slides for manual movement are based on linear ball bearings with self-aligning features. Every part is pre-qualified and only the length for the stroke should be picked.
      Speed

      up to 5 m/s

      Acceleration
      up to 100 m/s2
      Operating temperature

      -20 °C to +80 °C

      Diameter range
      from 8 mm to 80 mm
      Dynamic load rating C
      up to 37 500 N
      Static load rating Co
      up to 32 000 N

      LZBU A

      LZBU A

      Linear slide designed for fixed shaft blocks and moving quadro unit. Standard range slide (ISO series 3) with 2 shafts and shaft blocks available from 8-50 mm in up to 3 m length.

      LZBU B

      LZBU B

      Linear slide designed for fixed quadro unit and moving shaft blocks. Standard range slide (ISO series 3) with 2 shafts and shaft blocks available from 8-50 mm in up to 3 m length.

      LZAU

      LZAU

      Supported slide design to avoid shaft bending for more rigidity. Standard range slide (ISO series 3) with 2 shafts and shaft supports available from 12-50 mm.

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy