MD-L profile data

Material
codes
Sealing ring: N80/047
Guide rings: POM/076
Support rings: TPC-ET72/075
Materials
PressureUp to 250 bar (3 625 psi)
SpeedUp to 1 m/s (3.2 ft/s)
Temperature
range


For temperature limits depending on fluid compatibility → table 1
Extreme low temperature range: may be intermittently exposed (e.g. cold start-up) without seal damage, but seal performance may be compromised while in this range
Temperatures below the recommended operating range: seal performance depends on system design
Recommended operating temperature range for this profile and material
Temperatures above the recommended operating range: acceptable only with reduced pressure and/or speed
Extreme high temperature range: only occasional short-term exposure (e.g. cylinder in curing oven of a powder coating process)
Dimension
standards
Some sizes fit seal housings in accordance with ISO 6547:1981.
Counter-
surface
Specifications for effective sealing systems
Size list→ Metric [pdf]
Additional
information
Piston seals with integrated guide rings
Maximum values of application parameters (e.g. pressure, speed, temperature) should not be applied continuously nor simultaneously.
SKF logo