DZR profile data
![]() |
||
Material codes | Primary sealing ring: A-8504
Secondary sealing ring: U-1003 Anti-extrusion ring:
→ Materials |
|
Pressure | Up to 690 bar (10 000 psi) | |
Speed | Up to 1 m/s (3.2 ft/s) | |
Temperature
range | ![]() |
|
![]() | Extreme low temperature range: seal performance depends on system design (precision guiding arrangement recommended) | |
![]() | Recommended operating temperature range for this profile and material | |
![]() | Temperatures above the recommended operating range: acceptable only with reduced pressure and/or speed | |
![]() | Extreme high temperature range: only occasional short-term exposure (e.g. cylinder in curing oven of a powder coating process) | |
Counter-
surface | → Specifications for effective sealing systems | |
Size list | → Metric [pdf] → Inch [pdf] |
|
Additional
information | → Hybrid rod seals | |
Maximum values of application parameters (e.g. pressure, speed, temperature, e-gap) should not be applied continuously nor simultaneously. |