SKF Soft foot

Langue: Anglais
Format: Android , iPad , iPhone
Plate-forme de produits: Produits de maintenance
TKSA Shaft alignment app - Soft foot

SKF Shaft Alignment Tools function quickly and intuitively using software apps tailored for different alignment jobs. Designed for use without prior training, these simple-to-use apps are available free of charge for both Android and iOS platforms. Common features include comprehensive, automatic reports, export and sharing options, instructional videos within the app, built-in tolerance guidelines, 3-D live view, disturbance compensation and a fully functional demonstration mode.

SKF Soft foot
Assists technician in verifying that machine is standing evenly on all four feet. The app supports the operator identifying and correcting a soft foot.

Suitable for use with SKF Shaft Alignment Tools TKSA 51 and

Entrer un code promotionnel
SKF logo