SKF Vertical shaft alignment

Données
Langue: Anglais
Format: Android , iPad , iPhone
Plate-forme de produits: Produits de maintenance
TKSA Shaft alignment app - Vertical shaft

SKF Shaft Alignment Tools function quickly and intuitively using software apps tailored for different alignment jobs. Designed for use without prior training, these simple-to-use apps are available free of charge for both Android and iOS platforms. Common features include comprehensive, automatic reports, export and sharing options, instructional videos within the app, built-in tolerance guidelines, 3-D live view, disturbance compensation and a fully functional demonstration mode.

SKF Vertical shaft alignment
Easy and intuitive alignment of vertical shaft machines with shimming support for different bolt configurations.

Suitable for use with SKF Shaft Alignment Tools TKSA 51 and TKSA 71

Available for iOS and Android devices.

Entrer un code promotionnel
SKF logo