High-pressure metering devices for use in single-line lubrication systems

Series SL-11 metering devices are for single-line, high-pressure centralized lubrication systems dispensing lubricants compatible with flouroelastomer packings and viscosity up to NLGI 2. Output is externally adjustable. An indicator stem permits visual check of metering device operation. Available only as single unit with 1/2 inch NPTF (F) inlet.

Features and benefits:

  • Output is externally adjustable
  • Indicator stem permits visual check of injector operation
  • May be combined in a circuit of metering devices SL-32, SL-33, SL-V XL, SL-V and/or SL-1
  • Can be removed easily for inspection or replacement
  •  Includes fitting for filling feed lines via alternate outlet port
  • Available in stainless steel SAE 316
SKF logo