Pre-lubrication metering devices for use in single-line lubrication systems

Single-line metering device model 82295

Series SL-41 metering devices are designed for use in high-temperature applications, depending on the lubricant. These metering devices are available installed only in manifolds with 3/8-inch NPT female inlets and feature a tamper-resistant adjustment screw that does not incorporate a visual indicator.

Features and benefits:

  • Screw-in type, single-port metering device affixed by adapter bolts
  • Suitable for use with manifolds having one to five ports to match number of lubrication points
  • Output is externally adjustable.
  • Individual injectors can be removed easily for inspection or replacement
  • Carbon steel with fluoroelastomer packings
SKF logo