ISR/IBR
ISR/IBR
Inverted planetary rolling thread with axial play or without slack
Acceleration |
up to 12 000 rad/s2 |
---|---|
Nominal diameter |
from 18 to 48 mm |
Lead |
from 2,4 to 6 mm |
Basic dynamic load capacity |
up to 259 kN |
Basic static load capacity |
up to 559 kN |
Maximum speed n x d0 |
160 000 |
Inverted planetary rolling thread with axial play or without slack