Monel

Finish: Bright Dipped

AS Part #Alemite Part #Supersedes MS #NSN #ThreadBoeing Part #NAS Part#
AS15004-11966-AS3MS-15004-147300017200401/4”-28 Taper (SAE-LT)BACF19G-1LNA
AS15004-21968-AS3MS-15004-247300017200411/4”-28 Taper (SAE-LT)BACF19G-2L
BACF19G-2
NA
AS15004-31969-AS3MS-15004-347300017200421/4”-28 Taper (SAE-LT)BACF19G-3L
BACF19G-3
NA
AS15005-11961-AS3MS-15005-147300017200431/8”-PTF-SAE Special Extra ShortNANA
AS15005-31921-AS3MS-15005-347300017200451/8”-PTF-SAE Special ShortNANA
AS15005-41922-AS3MS-15005-447300017200461/8”-PTF-SAE Special ShortNANA
AS15005-51923-AS3MS-15005-447300017200471/8”-PTF-SAE Special ShortNANA

1877-AS3NANA1/8” DriveNANAS516M1

Related Downloads