Stainless Steel

Finish: Passivated

Boeing Part # = NA; NAS Part # = NA
AS Part #Alemite Part #Supersedes MS #NSN #MaterialConfigurationThread
AS15720-11966-AS2MS-15720-1NA303 SSStraight1/4”-28 Taper (SAE-LT)
AS15720-21968-AS2MS-15720-2NA304 SS45°1/4”-28 Taper (SAE-LT)
AS15720-31969-AS2MS-15720-3NA305 SS90°1/4”-28 Taper (SAE-LT)
AS15721-11961-AS2MS-15721-14730009725789306 SSStraight1/8”-PTF-SAE Special Extra Short
AS15721-31921-AS2MS-15721-3NA307 SS30°1/8”-PTF-SAE Special Short
AS15721-41922-AS2MS-15721-4NA308 SS65°1/8”-PTF-SAE Special Short
AS15721-51923-AS2MS-15721-54730002013243309 SS90°1/8”-PTF-SAE Special Short

Related Downloads