Steel

Finish Zinc

Boing Part # = NA; NAS Part # = NA
AS Part #Alemite Part #Supersedes MS #NSN #Config.Thread
AS15001-1P1641-ASMS-15001-14730000504203Straight1/4”-28 Taper
(SAE-LT)
AS15001-2P1680-ASMS-15001-24730001720001Straight,
.97” long
1/4”-28 Taper
(SAE-LT)
AS15001-3P1637-ASMS-15001-3473000050420545°1/4”-28 Taper
(SAE-LT)
AS15001-4P1911-ASMS-15001-4473000050420790°1/4”-28 Taper
(SAE-LT)
AS15002-1P1792-ASMS-15002-14730001720010Straight1/4”-28 Taper
UNF-2A
AS15002-3P1770-ASMS-15002-3473000172001545°1/4”-28 Taper
UNF-2A
AS15003-1P1610-ASMS-15003-14730000504208Straight,
.69” long
1/8”-PTF-SAE
Special Short
AS15003-2P1607-ASMS-15003-24730001720022Straight,
1.25” long
1/8”-PTF-SAE
Special Short
AS15003-3P1611-ASMS-15003-3473000172002530°1/8”-PTF-SAE
Special Short
AS15003-4P1688-ASMS-15003-4473000172002845°1/8”-PTF-SAE
Special Short
AS15003-5P1612-ASMS-15003-5473000172003165°1/8”-PTF-SAE
Special Short
AS15003-6P1613-ASMS-15003-6473000172003490°1/8”-PTF-SAE
Special Short
AS15006-1P1650-ASMS-15006-14730001730049Straight
Leak Proof
1/8”-PTF-SAE
Short
AS15006-2P1692-ASMS-15006-2473000173005230°
Leak Proof
1/8”-NPTF
AS15006-4P1693-ASMS-15006-4473000173005890°
Leak Proof
1/8”-NPTF

Finish: Zinc Nickel

Supersedes MS # = NA; NSN # = NA; NAS Part# = NA
AS Part #Alemite Part #ConfigurationThreadBoeing Part #
AS15001-1U1641-AS1Straight1/4”-28 Taper (SAE-LT)BACF19F-1LZ
NA1984-AS1Straight1/4”-28 Taper (SAE-LT)BACF19F-1Z
AS15001-2U1680-AS1Straight, .97” long1/4”-28 Taper (SAE-LT)BACF19F-2LZ/2Z
AS15001-3U1637-AS145°1/4”-SAE-LT TaperBACF19F-3LZ/3Z
AS15001-4U1911-AS190°28 Taper (SAE-LT)BACF19F-4LZ BACF19F-4Z