Tank Packages

1300 Series Rectangular Tank Package

Alemite 1300 Series
  • Ideal for motor oils and hydraulic oils in shops where space is a concern
  • UL-listed tank in single- or double-wall construction
  • Package includes:
    • 5:1 ratio RAM pump
    • Heavy-duty reel with 50-foot delivery hose (8078-D)
    • Filter/Regulator
    • Rectangular tank 300 U.S. gallons capacity (1,134 Liter) with sight gauge
    • All necessary connection hoses and hardware
  • Package-specific meters:
    • 3670 Electronic meter with rigid extension and automatic, non-drip nozzle 
    • 3671 Electronic meter with flexible extension and automatic, non-drip nozzle
    • 3685-F Mechanical meter with flexible extension and manual nozzle
    • 3644-C2 Electronic pre-set meter with rigid extension and high-volume, manual nozzle

1300 Series Tank Packages

Part #
Tank Type

Dimensions

LxDxH in.

Meter #
1300-50ERSingle-wall/Rectangular/Horizontal62 x 24.3 x 52.6
3670
1300-50ER-DWDouble-wall/Rectangular/Horizontal65.4 x 26 x 52.9
3670
1300U-50ERSingle-wall/Rectangular/Vertical50.3 x 24.3 x 64.4
3670
1300U-50ER-DWDouble-wall/Rectangular/Vertical53.3 x 26 x 64.7
3670
1300-50ESingle-wall/Rectangular/Horizontal62 x 24.3 x 52.63671
1300-50E-DWDouble-wall/Rectangular/Horizontal65.4 x 26 x 52.93671
300U-50ESingle-wall/Rectangular/Vertical50.3 x 24.3 x 64.43671
1300U-50E-DWDouble-wall/Rectangular/Vertical53.3 x 26 x 64.73671
1300-50QSingle-wall/Rectangular/Horizontal62 x 24.3 x 52.63685-F
1300-50Q-DWDouble-wall/Rectangular/Horizontal65.4 x 26 x 52.93685-F
300U-50QSingle-wall/Rectangular/Vertical50.3 x 24.3 x 64.43685-F
1300U-50Q-DWDouble-wall/Rectangular/Vertical53.3 x 26 x 64.73685-F
1300-50EPSingle-wall/Rectangular/Horizontal62 x 24.3 x 52.63644-C2
1300-50EP-DWDouble-wall/Rectangular/Horizontal65.4 x 26 x 52.93644-C2
300U-50EPSingle-wall/Rectangular/Vertical50.3 x 24.3 x 64.43644-C2
1300U-50EP-DWDouble-wall/Rectangular/Vertical53.3 x 26 x 64.73644-C2

NOTE:
1300 series rectangular tank packages for North American continental USA and Canadian sales regions only.