Accessories

Adapters - Air

Product #ThreadOther Features
3071151/4” NPTF(m)Use with 307111
3071161/4” NPTF(f)Use with 307112
3280341/4” NPTF(m)Use with 328030
B3280341/4” NPTF(m)Use with 328030
3280363/8” NPTF(m)Use with 328031
3280331/2” NPTF(m)Use with 328032
3280373/4” NPTF(m)Use with 328032

Couplers - Air

Product #ThreadType
3071111/4” NPTF(m)Coupler - Standard Duty
3071121/4” NPTF(f)Coupler - Standard Duty
3280301/4” NPTF(f)Coupler - Extra Heavy Duty Standard Type
B3280301/4” NPTF(f)Coupler - Extra Heavy Duty Standard Type
B3306041/4” NPTF(m)Coupler - Extra Heavy Duty Standard Type
3280311/2” NPTF(f)Coupler - Extra Heavy Duty Volume Type
3280323/4” NPTF(f)Coupler - Extra Heavy Duty Volume Type

Automatic Drain Mechanism

B3345471-1 Automatic Drain Mechanism

Float controlled mechanism automatically discharges captured moisture when the bowl nears capacity
Fits all Alemite moisture separators


Automatic Drain Mechanism (B334547-1) - For use with Units 5612-2 and 5616-2
Automatic Drain Mechanism (343303) - For use with Units 5604-3, 5606-3 and 5608-3

Air Blow Gun

  • Meets OSHA standards
  • Air inlet 1/4" NPTF(f )

Air Blow Gun (6647) -  In loose packaging
Air Blow Gun (B6647) - In a blister package