Air Pressure Gauges

Alemite Air Pressure Gauges

Alemite Air Pressure Gauges accurately indicate air pressure being applied to air operated equipment.

Product #Dial RangeConnection LocationConnection ThreadWeight
323449-40-200 psi / 0-14 barBack1/4” NPTF (m)0.3 lb (0.14 kg)
3399480-160 psi / 0-11 barBack1/4” NPTF (m)0.3 lb (0.14 kg)
391421
0-160 psi / 0-11 barBack
1/8" NPTF(m)
0.3 lb (0.14 kg)