Filter and Regulator Packages

Alemite Filter and Regulator Packages

Alemite Filter and Regulator Packages include the filter, moisture separator with auto drain, air regulator and air gauge, along with required connecting hardware.

All models feature
a maximum inlet pressure of 250 psi (17 bar) and
a maximum regulated pressure of 125 psi (9 bar)

Product #Inlet/OutletMoisture
Separator
Regulator and GaugeConnector
(2 each)
Auto-DrainWeight
3388601/4” NPTF(f)5604-27604-B3270333433032.8 lb
(1.3 kg)
3388621/2” NPTF(f)5608-27608-B518883433034.0 lb
(1.8 kg)