Filter/Regulators

Alemite Filter/Regulator

Alemite Filter/Regulators are ideal when space is limited. These units offer combined construction, efficiently cleaning and drying air in a compact space.

All models feature an
operating temperature of +32 to 125 °F (0 to +52°C)
Product #Max Inlet PressureInlet/OutletAirflow @ 90 psiBowl CapacityWeight
7936*150 psi (10 bar)
1/4” NPTF(f)-1 oz. - Polycarbonate0.6 Lb.
7504-1**250 psi (17 bar)
1/4” NPT30 cfm2 oz. - Metal1.6 Lb.
7506-1**250 psi (17 bar)3/8” NPT40 cfm2 oz. - Metal1.8 Lb.
7508**250 psi (17 bar)1/2” NPT90 cfm7.2 oz. - Metal4.3 Lb.

* Gauge 391421

** Can use auto drain (343303) and gauges (343449-4 or 339948)