Filters

Alemite Filters

Alemite Filters provide 2 stage filtration, removing condensation and foreign material with minimal pressure drop. Metal bowl construction for durability, and built in sight glass to easily see condensate level.

All models feature a
maximum inlet pressure of 250 psi (17 bar)
Product #Inlet/OutletAir Flow @ 90 psi (6 bar) Inlet PressureBowl CapacityMax Operating TemperatureWeight
5604-3*1/4” NPTF(f)53 cfm4.4 oz (124.7 g)175 °F (79 °C)1.8 Lb.
5606-3*3/8” NPTF(f)80 cfm4.4 oz (124.7 g)175 °F (79 °C)1.2 Lb.
5608-3*1/2” NPTF(f)85 cfm4.4 oz (124.7 g)175 °F (79 °C)3 Lb.
5612-2**3/4” NPTF(f)270 cfm16 oz (453.6 g)175 °F (79 °C)5.6 Lb.
5616-2**1” NPTF(f)350 cfm16 oz (453.6 g)175 °F (79 °C)6 Lb.
5644-2***1/4” NPTF(f)50 cfm5 oz (141.7 g)175 °F (79 °C)1.8 Lb.

Required Automatic Drain: 

* 343303

** B334547-1

*** 343303 included