Lubricators

Alemite Lubricators add a regulated amount of lubricant to pressurized air. They feature a single dial control, and handle lubricant viscosities up to 800 SSU at 100°F. Metal bowl construction for durability, and built in site glass to easily see fluid level.
All models feature a
maximum inlet pressure of 250 psi (17 bar) |
|||||
---|---|---|---|---|---|
Product # | Inlet/Outlet | Air Flow 90 psi (6 bar) Inlet Pressure | Bowl Capacity | Max Operating Temperature | Weight |
5904-2 | 1/4” NPTF(f) | 40 cfm | 2.6 oz. (73.7 g) | 175 °F (80 °C)
| 1.2 lb (0.5 kg) |
5906-2 | 3/8” NPTF(f) | 60 cfm | 2.6 oz. (73.7 g) | 175 °F (80 °C)
| 1.2 lb (0.5 kg) |
5908-2 | 1/2” NPTF(f) | 90 cfm | 2.6 oz. (73.7 g) | 175 °F (80 °C)
| 1.2 lb (0.5 kg) |
5912-2 | 3/4” NPTF(f) | 330 cfm | 16 oz (453.6 g) | 150 °F (66 °C)
| 6.2 lb (2.8 kg) |
5916-2 | 1” NPTF(f) | 350 cfm | 16 oz (453.6 g) | 150 °F (66 °C)
| 6.0 lb (2.7 kg) |