Regulators

Regulator

Constant regulated pressure prevents damage to air operated equipment. Alemite regulators include a pressure relief feature which bleeds off excess pressure when adjustment to lower pressure occurs. Strainer is included with each regulator.

All models feature a
maximum regulated pressure of 125 psi (9 bar)

Product #Max Inlet PressureInlet/OutletPressure GaugeAir Gauge InletWeight
7604-B300 psi (21 bar)
1/4” NPTF(f)323449-41/4” NPT(m)2.3 Lb.
7604-1300 psi (21 bar)
1/4” NPTF(f)NANA2.1 Lb.
7606-B300 psi (21 bar)
3/8” NPTF(f)323449-41/4” NPT(m)2.3 Lb.
7606-1300 psi (21 bar)
3/8” NPTF(f)NANA2 Lb.
7608-B300 psi (21 bar)
1/2” NPTF(f)323449-41/4” NPT(m)3.5 Lb.
7608-1300 psi (21 bar)
1/2” NPTF(f)NANA3.2 Lb.
7612-B250 psi (17 bar)
3/4” NPTF(f)323449-41/4” NPT(m)6.3 Lb.
7616-B250 psi (17 bar)
1” NPT323449-41/4” NPT(m)6.3 Lb.
7624-A300 psi (21 bar)
1/4” NPTF(f)3914211/8” NPT(m)2 Lb.