Accessories

Additional Accessories

Product #Description
301980Swivel
306586Tire Gauge
317850-112" Whip Hose
321206Low Level Shut Off
340062Grease Meter Adapter Kit 575 and 585 to use 3530 Series grease gun
340276Swivel Assembly For 7371, 7372
340349Insert, Coupler, Bpg grubber - Nitrile 70 Duro
340741Switch, Speed Control
391421Air Pressure Gauge
41531Male Adapter
42763Pipe Coupling
42802Pipe Coupling
51219Swivel
6067-1Hi-Lo Adapter
6239Push Type Adapter Use B6239
6278Hydraulic Extension
6783Adapter, Bulk Packed
7542Hose Assembly
A908-AHose with Pin Coupler
B308730Coupler
B6304-BHydraulic Coupler Blister Pack
B6304-CHydraulic Coupler Blister Pack
B6509-DSwivel Coupler Blister Pack
B6509-ESwivel Coupler Blister Pack

Additional Hoses

Product #DescriptionCoupling SpecificationHose ID
317811-100Hose LP1/2" x 1/2"(m)1/2"
317813-1Hose MP1/2" x 1/2" (m)1/2"
317813-100Hose MP1/2" x 1/2" (m)1/2"
317813-80Hose MP
1/2" x 1/2" (m)1/2"
317860-1Hose MP1/4" x 1/4" (m)1/4" x 12" (30 cm)
317882-2Hose HP3/8" x 3/8" (m)3/8"
317898-5Hose suction3/4" (m) x 1" (m)3/4"