High Pressure Grease Valve

Alemite High Pressure Control Valve Model 6320-3

Alemite’s High Pressure Control Valve provides continuous flow with the trigger fully depressed, and delivers measured, pre-set amounts with the trigger partially depressed.

Product #DescriptionMaterial InletPressureWeight
6320-3
High Pressure Control Valve1/4” NPTF(F)7,500 psi (517 bar)2.8 lb (1.3 kg)
6320-AHigh Pressure Control Valve with Hose & Large Coupler5,000 psi (344 bar)
6320-BHigh Pressure Control Valve with Hose & Small Coupler
343096Whip Hose Conversion Kit for 6320-31/8" NPTF(m)1.0 lb (0.5 kg)